Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Zero-point plate
Version 1
SOLIDBolt
Version 2
for zero point bolt SOLIDBolt
Main material
steel
Surface finish body
hardened
B=Width
150
H=Height
75
L=Length
150
SW=key width
8
B1
96
B2
28
H1
15
H2
15
Holding force F kN
60
L1
15
Size
96
Tightening torque max. Nm
45
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Through the interaction of zero-point mounting and pin, SOLIDBolt can be used to equip large machine tables for a fraction of the original cost. In detail, this means that machine tables or baseplates are equipped with zero-point bolts and not with zero-point mechanics across the board. The zero point technology is only used selectively at the required points. This saves money, especially for tables with more than one multi-clamping point.
Material
Steel.
Version
Hardened.
Note
For locating SOLIDBolt 96.
Technical Data
Positioning accuracy: 0.005 mm.
Drawing reference
1) SOLIDBolt
Accessory
42827 Zero point bolt without centring collar.
42829 Zero point bolt with centring collar.
42831 Protective plug, red.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought