Zero-point plate SOLIDBolt MAXX steel hardened 42836-12596150
Sales unit
€2,670.00
plus sales tax
Added to your shopping cart
Designation
Zero-point plate
Version 1
SOLIDBolt MAXX
Version 2
for zero point bolt SOLIDPoint
Main
material
steel
Surface finish
body
hardened
B=Width
200
F1=retaining force (kN)
120
F2=retaining force (kN)
45
H=Height
150
L=Length
200
B1
96
B2
28
H1
15
H2
15
L1
100
L2
15
Max. tightening torque
on SW1
Nm
120
Max. tightening torque
on SW2
Nm
45
SW1
13
SW2
8
Size
125/96
UNSPSC Code
31162802
max.
rpm
400
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Through the interaction of zero-point mounting and pin, SOLIDBolt can be used to equip large machine tables for a fraction of the original cost. In detail, this means that machine tables or baseplates are equipped with zero-point bolts and not with zero-point mechanics across the board. The zero point technology is only used selectively at the required points. This saves money, especially for tables with more than one multi-clamping point.
Material
Steel.
Version
Hardened.
Note
For locating SOLIDPoint 96.
Technical Data
Positioning accuracy: 0.005 mm.
Drawing reference
1) SOLIDPoint
2) SOLIDBolt MAXX
2) SOLIDBolt MAXX
Accessory
42837 Zero point bolt.
42838 Protective plug, blue.
42838 Protective plug, blue.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.