Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping bracket
Version 1
for UNILOCK clamping station
Main material
mild steel
Surface finish body
black oxidised
D=pin diameter
48
F hole for ISO 4762 cap screw
M16
Fastening hole
M16
H
38
L
6
Slot width
18
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Body black oxidised.
Note
The UNILOCK clamping brackets are used for rapid fastening of the clamping stations on all conventional machine tables.
The clamping brackets can be attached to the sides of the clamping stations or to the four rounded corners.
Advantages
Rapid fastening of the UNILOCK clamping stations via adapted clamping brackets.
No fastening holes drilled through the clamping stations required.
Low, flat design eliminates protruding edges.
No swarf deposits due to the enclosed form of the clamping bracket.
The supplied screw head caps prevent the accumulation of swarf and coolants.
Scope of delivery
Clamping bracket
Cap for cap screw heads
Cap screw
T-slot nut (M12 = slot width 14 mm, M16 = slot width 18 mm)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought