Clamping module UNILOCK mild steel case-hardened and ground 42780-40-11075391
- Clamping module for robot automated systems
- Suitable for narrow gauge sizes.
- Turbo function as standard
- Feedback function
- rotation lock
Sales unit
€1,462.00
plus sales tax
Added to your shopping cart
Designation
Clamping module
Version 1
UNILOCK
Version 2
EGM 110-75
Form definition
with rotation lock
Main
material
mild steel
Surface finish
body
case-hardened and ground
P=operating pressure
bar
6
B
75
B1
56
B2
20
B3
32,5
B4
12,05
D
10
G
M8
G1
M7
H
61
H1
39
H2
5
H3
16
H4
14
L
110
L1
80
L2
32
L3
49,8
L4
56
Retraction force
with turbo
kN
14
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Contact faces case-hardened and ground.
Note
The UNILOCK clamp modules can be mounted in any position, with or without projection on machine tables or as part of fixtures (plates, cubes, towers etc).
The UNILOCK clamping module EGM 110-75 can be used by narrow gauge sizes on machine tables or fixtures. Furthermore, this clamping module in combination with the pallet coupling can be installed in robot automation systems. Thus, clamping pallets in the UNILOCK zero-point clamping system can be automatically exchanged using robot automated systems. The ”open/closed” position of the clamp slider can be monitored with the integrated feedback function.
The pneumatic control of the clamping modules can be carried out independently or together.thus an individual zero-point clamping system can be fabricated.The modular design allows the number of and distance between the clamp modules to be ideally adjusted to suit the clamping task. The set-up times are significantly reduced and so the running times of the machines are extended.
The high clamping forces are generated by the integrated spring package (the unit is clamped without constant air pressure).
Clamping is released pneumatically.
Even in the event of a pressure drop or fluctuations in the compressed air supply, the full traction force is maintained.
All clamping modules have a turbo function included as standard. A short air impulse at the ”Turbo” air port increases the normal traction force, achieved by the springs, significantly. Consequently, the clamping modules can also be used for heavy-feed machining.
Use of the turbo function for maximum traction force is recommended.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
A consistent clamping bolt size for all clamping modules and compatibility with the 5-axis module clamping system 80 guarantees diverse combinations of application possibilities.
The UNILOCK clamping module EGM 110-75 can be used by narrow gauge sizes on machine tables or fixtures. Furthermore, this clamping module in combination with the pallet coupling can be installed in robot automation systems. Thus, clamping pallets in the UNILOCK zero-point clamping system can be automatically exchanged using robot automated systems. The ”open/closed” position of the clamp slider can be monitored with the integrated feedback function.
The pneumatic control of the clamping modules can be carried out independently or together.thus an individual zero-point clamping system can be fabricated.The modular design allows the number of and distance between the clamp modules to be ideally adjusted to suit the clamping task. The set-up times are significantly reduced and so the running times of the machines are extended.
The high clamping forces are generated by the integrated spring package (the unit is clamped without constant air pressure).
Clamping is released pneumatically.
Even in the event of a pressure drop or fluctuations in the compressed air supply, the full traction force is maintained.
All clamping modules have a turbo function included as standard. A short air impulse at the ”Turbo” air port increases the normal traction force, achieved by the springs, significantly. Consequently, the clamping modules can also be used for heavy-feed machining.
Use of the turbo function for maximum traction force is recommended.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
A consistent clamping bolt size for all clamping modules and compatibility with the 5-axis module clamping system 80 guarantees diverse combinations of application possibilities.
Technical Data
- Traction force with Turbo from 14 kN.
- System pressure: 6 bar, lubricated air.
- Repeat accuracy ≤ 0.005 mm.
- Temperature range 5 °C to 60 °C.
- Rotation lock.
- System pressure: 6 bar, lubricated air.
- Repeat accuracy ≤ 0.005 mm.
- Temperature range 5 °C to 60 °C.
- Rotation lock.
Assembly
See mounting contour.
Advantages
- Suitable for narrow gauge sizes.
- Clamping module for robot automate systems
- Feedback function for clamp slider position ”open/closed”.
- Turbo function as standard.
- Repeat accuracy ≤ 0.005 mm.
- Positioning via short taper..
- High traction force.
- Setup time optimisation.
- Clamping module for robot automate systems
- Feedback function for clamp slider position ”open/closed”.
- Turbo function as standard.
- Repeat accuracy ≤ 0.005 mm.
- Positioning via short taper..
- High traction force.
- Setup time optimisation.
Scope of delivery
- 1x clamping module.
- 2x O-rings Ø4x1.5 for media feed.
- 2x O-rings Ø4x1.5 for feedback function.
- 4x fastening screws.
- 4x end caps for fastening screws.
- 2x O-rings Ø4x1.5 for media feed.
- 2x O-rings Ø4x1.5 for feedback function.
- 4x fastening screws.
- 4x end caps for fastening screws.
Attention
Recommended nominal hose size:
- Up to four clamping modules, hose size 6 mm.
- From five clamping modules, hose size 8 mm.
- Up to four clamping modules, hose size 6 mm.
- From five clamping modules, hose size 8 mm.
Function principle
The clamping modules can be connected either via the connections on the baseplate or directly on the clamping module via the threaded port.
In order to guarantee the function of the clamping slides, the venting of the upper piston chamber must be carried out via the ”Turbo” air port.
For this there are four options:
1) Connection and use of the turbo function in the baseplate next to the ”Open” port. This enables the clamping module to be additionally tensioned with a short air pulse if required. (recommended)
2) Simple hole in the baseplate connected to the turbo port to permit air to escape. Do not use a connection with a shut-off function to seal the hole against dirt, instead a venting screw should be used.
3) In the third case, the piston chamber must be vented via a bore that is connected below the baseplate via a transverse slot. This bore must join with the turbo port so that venting can take place.
4) If the clamping module is controlled from the side, the one vent screw must be inserted at this point.
If the clamping module is used in a robot automated system, the clamping module is controlled via the base or lateral screw connections.
In order to guarantee the function of the clamping slides, the venting of the upper piston chamber must be carried out via the ”Turbo” air port.
For this there are four options:
1) Connection and use of the turbo function in the baseplate next to the ”Open” port. This enables the clamping module to be additionally tensioned with a short air pulse if required. (recommended)
2) Simple hole in the baseplate connected to the turbo port to permit air to escape. Do not use a connection with a shut-off function to seal the hole against dirt, instead a venting screw should be used.
3) In the third case, the piston chamber must be vented via a bore that is connected below the baseplate via a transverse slot. This bore must join with the turbo port so that venting can take place.
4) If the clamping module is controlled from the side, the one vent screw must be inserted at this point.
If the clamping module is used in a robot automated system, the clamping module is controlled via the base or lateral screw connections.
Drawing reference
1) Installation contour:
Clamping module as add-on module
2) Installation contour:
Clamping module as built-in module
a) Underside hose-less port (open)
O-ring Ø4x1.5
b) Underside hose-less port (turbo)
O-ring Ø4x1.5
d) Vent
e) Underside hose-less port (clamping slide position open feedback function),
O-ring Ø4x1.5, 2 bar, 15l/min
f) Lateral connection G1/8 (actuator open)
g) Lateral connection G1/8 (turbo)
h) Underside hose-less port (clamping slide position closed feedback function)
O-ring Ø4x1.5, 2 bar, 15l/min
j) Underside hose-less connection (barrier air connection)
The connections for the clamping modules are labeled with arrow symbols on the circumference.
Clamping module as add-on module
2) Installation contour:
Clamping module as built-in module
a) Underside hose-less port (open)
O-ring Ø4x1.5
b) Underside hose-less port (turbo)
O-ring Ø4x1.5
d) Vent
e) Underside hose-less port (clamping slide position open feedback function),
O-ring Ø4x1.5, 2 bar, 15l/min
f) Lateral connection G1/8 (actuator open)
g) Lateral connection G1/8 (turbo)
h) Underside hose-less port (clamping slide position closed feedback function)
O-ring Ø4x1.5, 2 bar, 15l/min
j) Underside hose-less connection (barrier air connection)
The connections for the clamping modules are labeled with arrow symbols on the circumference.
Accessory
- UNILOCK clamping pin 42208, 42209, 42208-05, 42208-10.
- UNILOCK protective bolt for clamping module 42796.
- Pallet couplers for UNILOCK clamping module 42780-45.
- UNILOCK protective bolt for clamping module 42796.
- Pallet couplers for UNILOCK clamping module 42780-45.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.