Clamping module UNILOCK QT steel hardened and ground 42780-138280
- Zero point clamping system
- Base element for system construction
- Positive locking
- Extremely high repeat accuracy
Sales unit
€837.00
plus sales tax
Added to your shopping cart
Designation
Clamping module
Version 1
UNILOCK
Version 2
ERGO 138
Form
A
Form definition
without rotation lock
Main
material
QT steel
Surface finish
body
hardened and ground
P=operating pressure
bar
6
Retraction force
with turbo
kN
18
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Contact faces hardened and ground.
Note
The UNILOCK clamp modules can be mounted in any position, with or without projection on machine tables or as part of fixtures (plates, cubes, towers etc). The pneumatic control of the clamping modules can be carried out independently or together,thus an individual zero-point clamping system can be fabricated.The modular design allows the number of and distance between the clamp modules to be ideally adjusted to suit the clamping task. The set-up times are significantly reduced and so the running times of the machines are extended.
A very low installation height of the clamping modules is achieved by the compact design of the flat clamping slides.
The high clamping forces are generated by the integrated spring package (the unit is clamped without constant air pressure).
The release process is pneumatic.
Even in the event of a pressure drop or fluctuations in the compressed air supply, the full traction force is maintained.
All clamping modules have a turbo function included as standard. A short air impulse at the ”Turbo” air port increases the normal traction force, achieved by the springs, significantly. Consequently, the clamping modules can also be used for heavy-feed machining.
Use of the turbo function for maximum traction force is recommended.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
A consistent clamping bolt size for all clamping modules and compatibility with the 5-axis module clamping system 80 guarantees diverse combinations of application possibilities.
The ERGO clamping modules are available with and without rotation lock.
A very low installation height of the clamping modules is achieved by the compact design of the flat clamping slides.
The high clamping forces are generated by the integrated spring package (the unit is clamped without constant air pressure).
The release process is pneumatic.
Even in the event of a pressure drop or fluctuations in the compressed air supply, the full traction force is maintained.
All clamping modules have a turbo function included as standard. A short air impulse at the ”Turbo” air port increases the normal traction force, achieved by the springs, significantly. Consequently, the clamping modules can also be used for heavy-feed machining.
Use of the turbo function for maximum traction force is recommended.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
A consistent clamping bolt size for all clamping modules and compatibility with the 5-axis module clamping system 80 guarantees diverse combinations of application possibilities.
The ERGO clamping modules are available with and without rotation lock.
Technical Data
- Traction force with turbo from 18 kN.
- System pressure: 6 bar, lubricated air.
- Repeat accuracy ≤0.005 mm.
- Temperature range 5 °C to 60 °C.
- Optional port for blow-out air.
- System pressure: 6 bar, lubricated air.
- Repeat accuracy ≤0.005 mm.
- Temperature range 5 °C to 60 °C.
- Optional port for blow-out air.
Advantages
- Compact flat design through flat slides.
- Turbo-function as standard.
- Repeat accuracy ≤0.005 mm.
- Positioning via short taper.
- High traction force.
- Setup time optimisation.
- Turbo-function as standard.
- Repeat accuracy ≤0.005 mm.
- Positioning via short taper.
- High traction force.
- Setup time optimisation.
Scope of delivery
1x clamping module.
1x O-ring Ø95x1,5.
2x O-rings Ø8x2 for media feed.
6x fastening screws.
6x end caps for fastening screws.
1x O-ring Ø95x1,5.
2x O-rings Ø8x2 for media feed.
6x fastening screws.
6x end caps for fastening screws.
Attention
Recommended nominal hose size:
- Up to four clamping modules, hose size 6 mm.
- From five clamping modules, hose size 8 mm.
- Up to four clamping modules, hose size 6 mm.
- From five clamping modules, hose size 8 mm.
Drawing reference
a) Underside hose-less port (open)
O-ring Ø8x2
b) Underside hose-less port (turbo)
O-ring Ø8x2
c) Centering rim
d) Vent
f) Lateral connection G1/8 (actuator open)
g) Lateral connection G1/8 (turbo)
The connections for the clamping modules are labeled with arrow symbols on the outside diameter.
O-ring Ø8x2
b) Underside hose-less port (turbo)
O-ring Ø8x2
c) Centering rim
d) Vent
f) Lateral connection G1/8 (actuator open)
g) Lateral connection G1/8 (turbo)
The connections for the clamping modules are labeled with arrow symbols on the outside diameter.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.