Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Interchangeable subplate
Version 1
for zero-point clamping system
Form
A
Main material
aluminium
B=Width
199
H=Height
25
L=Length
199
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High-strength aluminium.
Note
Interchangeable subplates are particularly suitable for quickly exchanging fixtures on zero point clamping plates. Ground on both sides, standard clamping bolt gauge of 200 mm. Complete with clamping bolts and handles.
On request
Further gauges and special sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought