Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cover
Version 1
for clamping modules
Main material
aluminium
Surface finish body
anodised
D=diameter
99
H=Height
43,8
UNSPSC Code
24101600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
anodised.
Accessory
Cover for clamping module D=99, D=138 and D=176.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought