Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
5-Axis reducer adapter
Version 1
UNILOCK
Version 2
soft
Form
B
Form definition
compensation clamping bolt
Main material
tool steel
Surface finish body
ground
Component material
mild steel
Surface finish component
oxidised
D1=Thread
80
D3=Cap screw
M10
D=diameter
138
H=Height
100
D2
25
H1
25,5
H2
5
H3
10
Size
138
UNSPSC Code
24101600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body tool steel.
Clamping bolt case-hardening steel.
Version
Body soft, functional faces ground.
Clamping bolt oxidised. Contact faces hardened and ground.
Note
The UNILOCK reducer adapters are suitable for clamping and positioning the workpiece. Reducer adapters can be screwed to the workpiece and mounted together on the pneumatic clamping modules.
Drawing reference
1) Cap screw DIN EN ISO 4762
2) Centring clamping bolt = Form A
Compensation clamping bolt = Form B
Clamping bolt = Form C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought