Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
CRQST-M5-6
Designation
Ambient temperature
Corrosion resistant class KBK
Design
Food compatibility
Hose clamping segment material
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
CRQST-M5-6
Manufacturer Item number
164201
Maritime classification
Material information
Nominal tightening torque
Nominal width
Number of outlets
2
Number of supply lines
1
Operating medium
Operating pressure complete temperature range
Packing size
1
Pneumatic connection 1
Pneumatic connection 2
Product weight
Seal type on stud
sealing ring
Size
standard
Sleeve material
Structural design
Tolerance to nominal tightening torque
Tube seal, hose seal material
Usable pipelines
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought