Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
QSMT-1/8-6
Designation
Ambient temperature
Corrosion resistant class KBK
Hose clamping segment material
Housing material
Information about operating and control medium
Manufacturer Article name
QSMT-1/8-6
Manufacturer Item number
153357
Maritime classification
Material information
Nominal width
Number of outlets
2
Number of supply lines
1
Operating medium
Operating pressure complete temperature range
Packing size
10
Pneumatic connection 1
Pneumatic connection 2
Product weight
Seal type on stud
Size
mini
Sleeve colour
blue
Sleeve material
POM
Structural design
Temperature depending operating pressure
Tube seal, hose seal material
NBR
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought