Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
NEBC-S1H15-E-5.0-N-LE15
Designation
Ambient temperature
Ambient temperature for moving cable placements
Bending radius, permanent cable placement
CE certificate (see declaration of conformity)
Cable diameter
Cable length
Cable set up
Cable shield colour
grey
Cable sleeve material
Complies to standard
Conductor - nominal cross-section
Degree of contamination
3
Electrical connection 1, cable output
straight
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, design
rectangular
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
15
Electrical connection 1, occupied pin / wire
15
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
15
Electrical connection 2, occupied pin / wire
15
Information about protection category
Line designation
Line properties
Manufacturer Article name
NEBC-S1H15-E-5.0-N-LE15
Manufacturer Item number
2052918
Material information
Nominal operating voltage DC
Operating voltage range DC
Product weight
Safety rating
WA_NR
Wire ends
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought