Sales unit
€61.13
plus sales tax
Added to your shopping cart
Manufacturer article number
NEBC-F12G8-KH-0.25-N-S-F12G8
Designation
Ambient temperature
Ambient temperature for moving cable placements
Based on standard
Bending radius, moving cable placement
Bending radius, permanent cable placement
Cable diameter
Cable length
Cable set up
Cable shield colour
Cable sleeve material
Conductor - nominal cross-section
Connection frequency
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1, cable output
straight
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
round
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
8
Electrical connection 1, occupied pin / wire
8
Electrical connection 2, cable output
straight
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, design
round
Electrical connection 2, fastening type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
8
Electrical connection 2, occupied pin / wire
8
Housing colour
black
Housing material
Information about current load rating at 40 °C
Information about protection category
Insulation sleeve material
Line designation
Line properties
standard
Manufacturer
Article name
NEBC-F12G8-KH-0.25-N-S-F12G8
Manufacturer
Item number
564189
Material information
Operating voltage range DC
Permission
Plug contacts material
Product weight
Safety rating
Screw lock material
Special properties
oil-resistant
Storage temperature
Surge voltage strength
Test conditions line
Tolerance cable diameter
WA_NR
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.