Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
NEBV-S1WA25-K-2.5-N-LE25-S9
Designation
Ambient temperature
Ambient temperature for moving cable placements
Based on standard
Bending radius, moving cable placement
Bending radius, permanent cable placement
Cable diameter
Cable gland
Cable length
Cable set up
Cable shield colour
grey
Cable sleeve material
PVC
Conductor - nominal cross-section
Connection frequency
50
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1, cable output
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
rectangular
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
25
Electrical connection 1, occupied pin / wire
25
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
25
Electrical connection 2, occupied pin / wire
25
Housing colour
black
Housing material
Information about protection category
Insulation sleeve material
PVC
Line designation
Line properties
standard
Manufacturer Article name
NEBV-S1WA25-K-2.5-N-LE25-S9
Manufacturer Item number
575423
Material information
Operating voltage range DC
Plug contacts material
Product weight
Reverse polarity protection
yes
Safety rating
Screws material
steel
Seals material
NBR
Storage temperature
Surge voltage strength
Test conditions line
Tolerance cable diameter
WA_NR
Wire ends
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought