Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
NEBV-M12G8-KD-3-M12G4
Designation
Additional functions
Ambient temperature
Ambient temperature for moving cable placements
Bending radius 1, permanent cable placement
Bending radius 2, permanent cable placement
CE certificate (see declaration of conformity)
Cable diameter 1
Cable diameter 2
Cable length 1
Cable length 2
Cable set up
Cable shield colour
grey
Cable sleeve material
Complies to standard
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Distributor type
Electrical connection 1, cable output
straight
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
round
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
8
Electrical connection 1, occupied pin / wire
5
Electrical connection 2, cable output
straight
Electrical connection 2, connection technology
Electrical connection 2, connection type
Plug
Electrical connection 2, design
round
Electrical connection 2, fastening type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
4
Electrical connection 2, occupied pin / wire
4
Electrical connection 3, cable output
straight
Electrical connection 3, connection technology
Electrical connection 3, connection type
Plug
Electrical connection 3, design
round
Electrical connection 3, fastening type
Electrical connection 3, function
Electrical connection 3, number of pins / wires
4
Electrical connection 3, occupied pin / wire
3
Housing colour
black
Housing material
Information about protection category
Insulation sleeve material
Kind of fastening
Line designation
Line properties
standard
Manufacturer Article name
NEBV-M12G8-KD-3-M12G4
Manufacturer Item number
547888
Material information
Minimum bending radius for freely moving use 1
Minimum bending radius for freely moving use 2
Operating voltage range AC
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
Screw lock material
Seals material
NBR
Structural design
Surge voltage strength
Tolerance, cable diameter 1
Tolerance, cable diameter 2
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought