Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
NEBV-HSG2-P-5-N-LE2
Designation
Ambient temperature
Cable diameter
Cable length
Cable set up
Cable shield colour
grey
Cable sleeve material
Conductor - nominal cross-section
Current carrying capacity at 40°C
Electrical connection 1, cable output
straight
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
rectangular
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
2
Electrical connection 1, occupied pin / wire
2
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
2
Electrical connection 2, occupied pin / wire
2
Housing colour
black
Housing material
POM
Information about protection category
Insulation sleeve material
PVC
Line designation
Line properties
Manufacturer Article name
NEBV-HSG2-P-5-N-LE2
Manufacturer Item number
566669
Material information
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
WA_NR
Wire ends
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought