Sales unit
€395.81
plus sales tax
Added to your shopping cart
Manufacturer article number
ELFC-KF-80-200
Designation
Ambient temperature
Carriage guide material
steel
Carriage material
Closing cover material
Corrosion resistant class KBK
Cover material
Displacement force
Duty cycle
Flat torque 2nd grade ly
Flat torque 2nd grade lz
Fy for theoretical lifetime of 100 km (pure guide observation)
Fz for theoretical lifetime of 100 km (purely management observation)
Guide
Recirculating balls
Guide carriage material
steel
Manufacturer
Article name
ELFC-KF-80-200
Manufacturer
Item number
8062825
Masking tape material
Material information
Max. acceleration
Max. force Fy
Max. force Fz
Max. speed
Max. torque Mx
Max. torque My
Max. torque Mz
Moving mass
Mx for theoretical lifetime of 100 km (Purely management observation)
My for theoretical lifetime of 100 km (Purely management observation)
Mz for theoretical lifetime of 100 km (Purely management observation)
Product weight
Profile material
Safety rating
Size
80
Stroke reserve
Structural design
Guidance
Torsional moment of inertia to
WA_NR
Weight supplement per 10 mm stroke
Working stroke
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.