Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
EHMD-40-RE-GP
Designation
Ambient temperature
CE certificate (see declaration of conformity)
Close gripper jaws at gripping force at 6 bar
Cover material
Duty cycle
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Gripper function
Gripping force safety per gripper jaw
Housing material
Insulation protection class
B
KC-mark
Kind of fastening
Manufacturer Article name
EHMD-40-RE-GP
Manufacturer Item number
4790698
Material information
Max. output speed
Max. output torque
Max. torque on gripper jaws Mx static
Max. torque on gripper jaws My static
Max. torque on gripper jaws Mz static
Motor type
Stepper motor
Nominal current motor
Nominal voltage DC
Operating pressure
Permission
Pneumatic connection
Position detection
Product weight
Quantity Gripper jaws
2
Referencing
Relative humidity
Rotation angle
Rotor position transducer
Rotor position transducer interface
Rotor position transducer measurement principle
Safety rating
Size
40
Storage temperature
Stroke per gripper jaw
Structural design
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought