Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
EFSD-100-PV-M12
Designation
Ambient temperature
CE certificate (see declaration of conformity)
Corrosion resistant class KBK
Cover material
Dampening length
Electrical connection actuator, connection technology
Electrical connection actuator, connection type
Plug
Electrical connection actuator, number of pins / wires
5
Electrical connection sensor, connection technology
Electrical connection sensor, connection type
Plug
Electrical connection sensor, number of pins / wires
5
Housing material
Kind of fastening
Manufacturer Article name
EFSD-100-PV-M12
Manufacturer Item number
2942447
Material information
Max. cycle frequency
Max. line length
Max. power input
Motor type
Stepper motor
Nominal operating voltage DC
Operation-readiness display
Permitted voltage oscillations
Piston rod material
Position detection
Product weight
Relative humidity
Safety rating
Screws material
Seals material
NBR
Size
Storage temperature
Structural design
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought