Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
DHEB-12-E-D-S-P
Designation
Ambient temperature
Bellows material
Bellows stroke
Centre exchange interval for bellows
Corrosion resistant class KBK
Food compatibility
Guide
Guideline payload
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
DHEB-12-E-D-S-P
Manufacturer Item number
1320778
Material information
Max. diameter to be gripped
Max. working frequency gripper
Min. closing time at 6 bar
Min. diameter to be gripped
Min. opening time a 6 bar
Operating medium
Operating pressure
Operating principle
Pneumatic connection
M3
Position detection
without
Product weight
Size
12
Structural design
UNSPSC Code
40140000
WA_NR
assembly position
unlimited
reset pressure
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought