Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
DHWS-10-A
Designation
Ambient temperature
Close total gripping force at 6 bar
Corrosion resistant class KBK
Cover cap material
Gripper function
Angles
Gripper jaws material
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
DHWS-10-A
Manufacturer Item number
1310177
Mass moment of inertia
Material information
Max. exchange precision
Max. force on gripper jaws Fz static
Max. opening angle
Max. torque on gripper jaws Mx static
Max. torque on gripper jaws My static
Max. torque on gripper jaws Mz static
Max. working frequency gripper
Min. closing time at 6 bar
Min. opening time a 6 bar
Open total gripping force at 6 bar
Operating medium
Operating pressure
Operating principle
double-acting
Pneumatic connection
M3
Position detection
Product weight
Quantity Gripper jaws
2
Repeatability grippers
Rotational symmetry
Size
10
Structural design
lever
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought