Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
HGWM-08-EZ-G7
Designation
Ambient temperature
Corrosion resistant class KBK
Cover cap material
POM
Gripper function
Angles
Gripper jaws material
Housing material
Kind of fastening
with locknut
Manufacturer Article name
HGWM-08-EZ-G7
Manufacturer Item number
185697
Material information
Max. force on gripper jaws Fz static
Max. gripper jaw play Sz
Max. gripper jaw play ax, ay
Max. opening angle
Max. torque on gripper jaws Mx static
Max. torque on gripper jaws My static
Max. torque on gripper jaws Mz static
Max. working frequency gripper
Min. closing time at 6 bar
Min. opening time a 6 bar
Open total gripping force at 6 bar
Operating medium
Operating pressure
Operating principle
Pneumatic connection
M3
Position detection
without
Product weight
Quantity Gripper jaws
2
Repeatability grippers
Size
8
Spring force torque
Structural design
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought