Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
HGPP-10-A-G1
Designation
Parallel grip
Ambient temperature
Corrosion resistant class KBK
Cover cap material
POM
Gripper function
Gripper jaws material
Gripping force safety
Housing material
Information about operating and control medium
Kind of fastening
with internal thread
Manufacturer Article name
HGPP-10-A-G1
Manufacturer Item number
525659
Material information
Max. exchange precision
Max. force on gripper jaws Fz static
Max. mass per external griper finger
Max. torque on gripper jaws Mx static
Max. torque on gripper jaws My static
Max. torque on gripper jaws Mz static
Max. working frequency gripper
Min. closing time at 6 bar
Min. opening time a 6 bar
Operating medium
Operating pressure
Operating principle
double-acting
Pneumatic connection
M3
Position detection
Product weight
Quantity Gripper jaws
2
Repeatability grippers
Size
10
Stroke per gripper jaw
Structural design
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought