Sales unit
€2,688.77
plus sales tax
Added to your shopping cart
Manufacturer article number
DGPL-32-400-PPV-A-B-KF
Designation
Alternative connections
Ambient temperature
Base weight at 0 mm stroke
Carrier principle
Corrosion resistant class KBK
Cover material
Dampening length
Damping
Guide
Recirculating balls
Housing material
Information about operating and control medium
Manufacturer
Article name
DGPL-32-400-PPV-A-B-KF
Manufacturer
Item number
526658
Moving mass
Moving mass at 0 mm stroke
Operating medium
Operating pressure
Operating principle
double-acting
Piston diameter
Pneumatic connection
Position detection
Product weight
Seals material
Supplement moved mass per 10 mm stroke
Theoretical force at 6 bar, Return flow
Theoretical force at 6 bar, flow
Travel
WA_NR
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.