Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
DHTG-140-3-A
Designation
Ambient temperature
Concentricity plate
Corrosion resistant class KBK
Cover material
Damping
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
DHTG-140-3-A
Manufacturer Item number
555450
Material information
Max. axial force static
Max. radial force static
Max. tangential torque static
Max. tilting torque static
Operating medium
Operating pressure
Operating principle
double-acting
Parallelity plate
Pitch
3
Plan run plate
Plate material
Steel galvanised
Pneumatic connection
Position detection
Product weight
Repeatability of the swivel angle
Seals material
Size
Sound pressure level
Stoppers material
Steel galvanised
Structural design
Theoretical torque at 6 bar
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought