Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SIM-M12-4GD-5-PU
Designation
Ambient temperature
Ambient temperature for moving cable placements
CE certificate (see declaration of conformity)
Cable diameter
Cable length
Cable set up
Cable shield colour
grey
Cable sleeve material
Colour code wire insulation
Complies to standard
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection
Housing colour
black
Housing material
Insulation sleeve material
Line properties
standard
Locking nut material
Manufacturer Article name
SIM-M12-4GD-5-PU
Manufacturer Item number
164259
Material information
Operating voltage range AC
Operating voltage range DC
Plug coding
A
Plug contacts material
Product weight
Safety rating
Seals material
NBR
Surge voltage strength
Test conditions line
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought