Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
NEBU-M12W5P-K-2.5-LE3
Designation
Ambient temperature
Ambient temperature for moving cable placements
Bending radius, moving cable placement
Bending radius, permanent cable placement
CE certificate (see declaration of conformity)
Cable diameter
Cable length
Cable set up
Cable shield colour
grey
Cable sleeve material
Complies to standard
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1, cable output
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
round
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
5
Electrical connection 1, occupied pin / wire
3
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
3
Electrical connection 2, occupied pin / wire
3
Housing colour
black
Housing material
Information about protection category
Insulation sleeve material
Line designation
Line properties
standard
Manufacturer Article name
NEBU-M12W5P-K-2.5-LE3
Manufacturer Item number
541366
Material information
Operating voltage range DC
Operation-readiness display
Plug contacts material
Product weight
Safety rating
Screw lock material
Seals material
NBR
Special properties
oil-resistant
Surge voltage strength
Switching status indicator
Test conditions line
Tolerance cable diameter
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought