Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SFAH-0.5U-Q4S-PNLK-PNVBA-M8
Designation
Accuracy flow value
Ambient temperature
Analogue output
CE certificate (see declaration of conformity)
Certified awarding point
Control output
Corrosion resistant class KBK
Display type
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, number of pins / wires
4
Empty run current
Flow characteristic curve end value
Flow characteristic curve starting value
Flow direction
Flow measurement range end value
Flow measurement range starting value
From medium contacting materials
Housing material
IO-Link, SIO mode support
yes
IO-Link, communication mode
IO-Link, data memory needed
IO-Link, function classes
IO-Link, minimum cycle time
IO-Link, port type
A
IO-Link, process data contents IN
IO-Link, process data width IN
IO-Link, profile
IO-Link, report
IO-Link, service data unit IN
KC-mark
Kind of fastening
with accessories
Manufacturer Article name
SFAH-0.5U-Q4S-PNLK-PNVBA-M8
Manufacturer Item number
8058464
Material information
Max. load resistance current output
Max. output current
Measured parameter
Measurement principle
Measurement process
Medium temperature
Min. load resistance voltage output
Nominal temperature
Operating medium
Operating pressure
Operating voltage range DC
Overload resistant
Permission
Pneumatic connection
Pneumatic connection, connection outlet
straight
Presentable unit(s)
Pressure dependency clamp in ± %FS/bar
Pressure drop
Product weight
Protection class
III
Repeatability clamp in ± %FS
Repeatability null point in ± %FS
Report
IO-Link
Reverse polarity protection
Safety rating
Setting options
Short circuit resistance
yes
Switch function
Switching element function
Tamper-proof fuse
Temperature coefficient clamp in ± %FS/K
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought