Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SOOD-BS-L-PN-30
Designation
Ambient temperature
CE certificate (see declaration of conformity)
Cable length
Cable sleeve material
Certified awarding point
Complies to standard
Control output
Corrosion resistant class KBK
Degree of contamination
3
Design
Detektionsverfahren
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
3
Empty run current
Housing material
Hysteresis
Insulation voltage
Kind of fastening
with through hole
Laser protection class
1
Light type
Line properties
standard
Manufacturer Article name
SOOD-BS-L-PN-30
Manufacturer Item number
8075658
Material information
Max. Schwarz-Wei߭Differenz
Max. light spot
Max. output current
Max. switching frequency
Measurement principle
Minimum object diameter
Operating voltage range DC
Operation-readiness display
Permission
Plug contacts material
Product weight
Range
Reference material
Reverse polarity protection
Safety rating
Short circuit resistance
Surge voltage strength
Switching element function
Switching status indicator
Torque
Voltage drop
WA_NR
assembly position
unlimited
residual ripple
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought