Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SOOE-MS-R-PNLK-T
Designation
Ambient temperature
CE certificate (see declaration of conformity)
Certified awarding point
Complies to standard
Control output
Corrosion resistant class KBK
Degree of contamination
3
Design
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
3
Empty run current
Housing material
IO-Link, SIO mode support
yes
IO-Link, communication mode
IO-Link, data memory needed
IO-Link, function classes
IO-Link, minimum cycle time
IO-Link, port type
A
IO-Link, process data contents IN
IO-Link, process data contents OUT
IO-Link, process data width IN
IO-Link, process data width OUT
IO-Link, profile
IO-Link, report
Insulation voltage
Kind of fastening
Light type
Linearity error FS
Manufacturer Article name
SOOE-MS-R-PNLK-T
Manufacturer Item number
8075668
Material information
Max. light spot
Max. output current
Max. switching frequency
Measurement principle
Measurement process
Minimum object diameter
Operating voltage range DC
Operation-readiness display
Path measurement range
Permission
Plug contacts material
Product weight
Reference material
Repeat accuracy
Report
IO-Link
Resolution travel
Reverse polarity protection
Safety rating
Setting options
Short circuit resistance
Surge voltage strength
Switching element function
Switching status indicator
Temperature coefficient
Timer function
Torque
Voltage drop
WA_NR
assembly position
unlimited
residual ripple
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought