Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SRBS-Q12-12-E270-EP-1-S-M8
Designation
Ambient temperature
Ambient temperature for moving cable placements
Based on standard
CE certificate (see declaration of conformity)
Cable length
Cable shield colour
grey
Cable sleeve material
Connection outlet direction
Control output
Corrosion resistant class KBK
Design
round
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
4
Foil material
polyester
Housing material
KC-mark
Kind of fastening
Line properties
Locking nut material
Manufacturer Article name
SRBS-Q12-12-E270-EP-1-S-M8
Manufacturer Item number
2393546
Material information
Max. output current
Max. switching capacity DC
Max. switching frequency
Measured parameter
rotation angle
Measurement principle
Operating voltage range DC
Overload resistant
Permission
Plug contacts material
Product weight
Protection class
III
Rated operating voltage DC
Recording range
Reproducibility switch point
Reverse polarity protection
Safety rating
Sampling interval type
Setting options
Button
Short circuit resistance
yes
Special properties
oil-resistant
Switch off time
Switch on time
Switching element function
Switching status indicator
Test conditions line
Voltage drop
WA_NR
assembly position
unlimited
residual ripple
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought