Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SDAT-MHS-M125-1L-SA-E-0.3-M8
Designation
Ambient temperature
Ambient temperature for moving cable placements
Analogue output
CE certificate (see declaration of conformity)
Cable length
Cable shield colour
grey
Cable sleeve material
Connection outlet direction
Control output
PNP
Design
for T-slot
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
4
Foil material
polyester
Housing material
IO-Link, SIO mode support
yes
IO-Link, communication mode
IO-Link, function classes
IO-Link, minimum cycle time
IO-Link, port type
A
IO-Link, process data contents IN
IO-Link, process data width IN
IO-Link, profile
IO-Link, report
KC-mark
Kind of fastening
Line properties
Linearity error typical in ± mm
Locking nut material
Manufacturer Article name
SDAT-MHS-M125-1L-SA-E-0.3-M8
Manufacturer Item number
1531268
Material information
Max. load resistance current output
Max. movement speed
Max. output current
Max. switching capacity DC
Max. switching frequency
Measured parameter
Position
Measurement principle
Operating voltage range DC
Operation-readiness display
Overload resistant
Permission
Plug contacts material
Product weight
Recording range
Repeat accuracy
Report
Resolution travel
Reverse polarity protection
Safety rating
Sampling interval type
Sensitivity current output
Setting options
Short circuit resistance
yes
Status display
Switch off time
Switch on time
Switching element function
Switching status indicator
Test conditions line
Voltage drop
WA_NR
assembly position
unlimited
residual ripple
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought