Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SPAN-P10R-G18M-PNLK-PNVBA-L1
Designation
Accuracy FS
Ambient temperature
Analogue output
CE certificate (see declaration of conformity)
Certified awarding point
Control output
Corrosion resistant class KBK
Display type
Druckmessbereich Anfangswert (MPa)
Druckmessbereich Anfangswert (psi)
Druckmessbereich Endwert (MPa)
Druckmessbereich Endwert (psi)
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, number of pins / wires
4
From medium contacting materials
Housing material
IO-Link, SIO mode support
yes
IO-Link, communication mode
IO-Link, data memory needed
IO-Link, function classes
IO-Link, minimum cycle time
IO-Link, port type
A
IO-Link, process data contents IN
IO-Link, process data width IN
IO-Link, process data width OUT
IO-Link, profile
IO-Link, report
Information about operating and control medium
KC-mark
Kind of fastening
Manufacturer Article name
SPAN-P10R-G18M-PNLK-PNVBA-L1
Manufacturer Item number
8035533
Material information
Max. load resistance current output
Max. output current
Measured parameter
Measurement process
Medium temperature
Min. load resistance voltage output
Operating medium
Operating voltage range DC
Overload pressure
Overload range
Permission
Pneumatic connection
Presentable unit(s)
Pressure measurement range end value
Pressure measurement range starting value
Product weight
Repeatability in ± %FS
Report
IO-Link
Reverse polarity protection
Safety rating
Setting options
Settings range hysteresis
Settings range threshold value
Short circuit resistance
yes
Switch function
Switching element function
Tamper-proof fuse
Temperature coefficient in ± %FS/K
WA_NR
assembly position
unlimited
Überlastdruck (psi)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought