Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SPAU-P10R-T-R18M-L-PNLK-PNVBA-M12D
Designation
Accuracy FS
Ambient temperature
Analogue output
CE certificate (see declaration of conformity)
Control output
Corrosion resistant class KBK
Display type
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, number of pins / wires
4
IO-Link, SIO mode support
yes
IO-Link, communication mode
IO-Link, data memory needed
IO-Link, function classes
IO-Link, minimum cycle time
IO-Link, port type
A
IO-Link, process data contents IN
IO-Link, process data width IN
IO-Link, process data width OUT
IO-Link, profile
IO-Link, report
Information about operating and control medium
KC-mark
Kind of fastening
with thread
Manufacturer Article name
SPAU-P10R-T-R18M-L-PNLK-PNVBA-M12D
Manufacturer Item number
8001206
Material information
Max. load resistance current output
Max. output current
Measured parameter
Measurement process
Medium temperature
Min. load resistance voltage output
Operating medium
Operating voltage range DC
Overload range
Permission
Pneumatic connection
Presentable unit(s)
Pressure measurement range end value
Pressure measurement range starting value
Product weight
Repeatability in ± %FS
Report
IO-Link
Resolution analogue-digital converter
Reverse polarity protection
Rise time
Safety rating
Setting options
Settings range hysteresis
Settings range threshold value
Short circuit resistance
yes
Switch function
freely programmable
Switching element function
Tamper-proof fuse
Temperature coefficient in ± %FS/K
UNSPSC Code
40140000
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought