Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
SRBE-CA3-YR90-N-1-N-C2N12-C1
Designation
ATEX dust category
ATEX gas category
Ambient temperature
Based on standard
CE certificate (see declaration of conformity)
Cable gland
Certified awarding point
Circlip material
Control output
Degree of contamination
3
Design
rectangular
Electrical connection
Empty run current
Ex ambient temperature
Ex ignition protection type dust
Ex ignition protection type gas
Ex protection approval outside of the EU
Housing colour
silver
Housing material
Kind of fastening
Lockable conductor nominal cross-section
Manufacturer Article name
SRBE-CA3-YR90-N-1-N-C2N12-C1
Manufacturer Item number
3998921
Material information
Max. output current DC
Measurement principle
inductive
Mounting bracket material
Operating voltage range DC
Oscillation strength
Permission
Pointer material
Product weight
Residual current
Reverse polarity protection
Safety Integrity Level (SIL)
Safety rating
Screws material
Seals material
NBR
Settings range angle recording
Shaft material
Shock resistance
Short circuit resistance
Storage temperature
Switching element function
normally open
Voltage drop
WA_NR
Washer material
assembly position
unlimited
position indicator
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought