Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
OVEL-5-H-10-PQ-VQ4-UA-C-A-B2V-H3
Designation
Ambient temperature
Analogue output
CE certificate (see declaration of conformity)
Cable diameter
Cable length
Cable shield colour
grey
Cable sleeve material
PVC
Capture nozzle material
POM
Coil characteristic value
Conductor - nominal cross-section
Connection thread material
POM
Construction type silencer type
open
Corrosion resistant class KBK
Duty cycle
Ejector characteristic
Electrical connection: inlet, fastening type
Electrical connection: input, connection technology
Electrical connection: input, connection type
Electrical connection: input, function
Electrical connection: input, number of pins / wires
2
Electrical connection: outlet, connection technology
Electrical connection: outlet, connection type
Electrical connection: outlet, function
Sensor
Electrical connection: outlet, number of pins / wires
3
Filter material
POM
Filter porosity
Hand assist actuation
tactile
Housing material
Information about operating and control medium
Integrated function
Jet nozzle material
KC-mark
Kind of fastening
with through hole
Line properties
Manufacturer Article name
OVEL-5-H-10-PQ-VQ4-UA-C-A-B2V-H3
Manufacturer Item number
8069567
Material information
Max. suction volume current against atmosphere
Measurement process
Medium temperature
Noise level for nominal operating pressure
Nominal operating pressure
Nominal width laval nozzle
Operating medium
Operating pressure
Operating pressure for max. suction volume flow
Operating pressure for max. vacuum
Operating voltage range DC
Operating voltage range DC sensor
Pitch dimension
Pneumatic connection 1
Pneumatic connection 3
Pressure measurement range
Product weight
Regulation screw material
steel
Safety rating
Screws material
steel
Seals material
NBR
Silencer material
Structural design
Tolerance cable diameter
Valve function
closed
Venting time for nominal operating pressure
WA_NR
assembly position
unlimited
max. vacuum
vacuum connection
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought