Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
VN-05-H-T3-PQ2-VQ2-RO1-M
Designation
Ambient temperature
Capture nozzle material
POM
Connection thread material
Construction type silencer type
open
Corrosion resistant class KBK
Duty cycle
Ejector characteristic
Electrical connection
Plug
Electrical power consumption
1.2 W
Hand assist actuation
tactile
Housing material
Information about operating and control medium
Integrated function
Jet nozzle material
Kind of fastening
Manufacturer Article name
VN-05-H-T3-PQ2-VQ2-RO1-M
Manufacturer Item number
532618
Material information
Max. suction volume current against atmosphere
Medium temperature
Noise level for nominal operating pressure
Nominal operating pressure
Nominal width laval nozzle
Operating medium
Operating pressure
Operating pressure for max. suction volume flow
Operating pressure for max. vacuum
Operating voltage range DC
Pitch dimension
Pneumatic connection 1
Pneumatic connection 3
Product weight
Safety rating
Screw connection material
Screws material
steel
Seals material
NBR
Silencer material
Structural design
Valve function
Venting time for nominal operating pressure
WA_NR
assembly position
unlimited
max. vacuum
vacuum connection
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought