Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
VAS-8-M5-NBR
Designation
Ambient temperature
Colour
black
Connection position
top
Effective suction diameter
Fixing thread
M5
Holding force for nominal operating pressure
Manufacturer Article name
VAS-8-M5-NBR
Manufacturer Item number
34588
Material information
Nominal width
Operating medium
Product weight
Pull-off force at 70% vacuum
Shore hardness
Stud material
brass
Suction cups material
NBR
Suction diameter
Suction fastening
M5
Suction shape
WA_NR
vacuum connection
M5
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought