Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
VABF-S4-1-L1D2-C
Designation
Basierend auf Norm
ISO 15407-2
Baubreite
26 MM
CE certificate (see declaration of conformity)
Fastening type height linking
Hersteller Artikelnummer
8001179
Information about operating and control medium
Korrosionsbeständigkeitsklasse KBK
0 - keine Korrosionsbeanspruchung
Manufacturer Article name
VABF-S4-1-L1D2-C
Operating medium
Operating pressure
Produktgewicht
290,0 G
Safety rating
Steuermedium
Druckluft nach ISO 8573-1:2010 [7:4:4]
UNSPSC Code
40140000
Umgebungstemperatur
-5 bis 50 GC
WA_NR
Werkstoff Gehäuse
Aluminium-Druckguss
Werkstoffhinweis
RoHS konform
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought