Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
VACC-S13-11-K4-1-EX4A
Designation
ATEX dust category
ATEX gas category
Actuation type
CE certificate (see declaration of conformity)
Certified awarding point
Coil characteristic value
Duty cycle
Effective capacity
Effective inductivity
Electrical connection
Ex ambient temperature
Ex ignition protection type dust
Ex ignition protection type gas
Ex protection approval outside of the EU
Insulation material class
H
Manufacturer Article name
VACC-S13-11-K4-1-EX4A
Manufacturer Item number
8109401
Material information
Max. input current
Max. input power
1.2 W
Max. input voltage
Permitted voltage oscillations
Product weight
Required power input
Safety rating
Switching position display
No
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought