Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
MHE3-MS1H-3/2O-1/8-K
Designation
Actuation type
Additional functions
Ambient temperature
Build.width
CE certificate (see declaration of conformity)
Cable length
Cable sleeve material
Coil characteristic value
Control type
direct
Corrosion resistant class KBK
Duty cycle
Electrical connection
Exhaust function
Flow direction
Hand assist actuation
tactile
Housing material
Information about operating and control medium
KC-mark
Kind of fastening
with through hole
Limits ambient and media temperature
Manufacturer Article name
MHE3-MS1H-3/2O-1/8-K
Manufacturer Item number
525169
Material information
Max. switching frequency
Medium temperature
Nominal width
Normal nominal flow
Operating medium
Operating pressure
Operating pressure reversible
Oscillation strength
Permission
Permitted voltage oscillations
Pitch dimension
Pneumatic connection 11
Pneumatic connection 2
Pneumatic connection 33
Product weight
Reset mode
Reverse polarity protection
Safety rating
Screws material
Sealing principle
soft
Seals material
Shifting time off
Shifting time on
Shifting time scatter from 1 Hz
Shock resistance
Structural design
Tolerance shifting time off
Tolerance shifting time on
Valve function
WA_NR
assembly position
unlimited
Überdeckung
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought