Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
GRP-70-1/8-AL
Designation
Actuation type
Ambient temperature
Connection plate material
Housing material
Information about operating and control medium
Kind of fastening
Manufacturer Article name
GRP-70-1/8-AL
Manufacturer Item number
542022
Material information
Medium temperature
Normal flow In check valve direction 6 -> 0 bar
Normal flow In one-way flow control 6 -> 0 bar
Normal nominal flow in check valve direction
Normal nominal flow in check valve direction from 1 to 0 bar
Normal nominal flow in one-way flow control
Normal nominal flow in one-way flow control from 1 to 0 bar
Operating medium
Operating pressure
Operating pressure form 2 to 1
Pneumatic connection 1
Pneumatic connection 2
Product weight
Screws material
steel
Seals material
Setting element
Valve function
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought