Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
VFOF-LE-BAH-G14-Q8
Designation
Actuation type
Actuation type controlled feedback function
pneumatic
Ambient temperature
Banjo bolt material
Can be rotated
Control air 21 connection
Control pressure
Cover material
Cover material
Housing material
Information about operating and control medium
Kind of fastening
screw-on
Manual venting function
tactile
Manufacturer Article name
VFOF-LE-BAH-G14-Q8
Manufacturer Item number
1927030
Material information
Medium temperature
Nominal tightening torque
Normal flow In check valve direction 6 -> 0 bar actuated
Normal flow In check valve direction 6 -> 0 bar unactuated
Normal flow In one-way flow control 6 -> 0 bar
Normal nominal flow actuated in check valve direction
Normal nominal flow in check valve direction
Normal nominal flow in one-way flow control
Normal nominal flow not actuated in the check valve direction
Operating medium
Operating pressure
Operating pressure complete temperature range
Permitted actuation moment regulation disc
Pneumatic connection 1
Pneumatic connection 2
Product weight
Regulation screw material
brass
Seals material
NBR
Setting element
hexagon socket
Shifting time off
Shifting time on
Sleeve material
POM
Sleeve material
Tolerance to nominal tightening torque
Valve function
WA_NR
assembly position
unlimited
control medium
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought