Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Manufacturer article number
VPPE-3-1-1/8-2-010-E1
Designation
Actuation type
Ambient temperature
CE certificate (see declaration of conformity)
Control output
PNP
Control type
Corrosion resistant class KBK
Display type
Duty cycle
Eingangsdruck 1 MPa
Electrical connection
Housing material
Information about operating and control medium
Input pressure 1
KC-mark
Kind of fastening
with through hole
Linearity error in ± %FS
Manufacturer Article name
VPPE-3-1-1/8-2-010-E1
Manufacturer Item number
557771
Material information
Max. Druckhysterese (MPa)
Max. electrical power consumption
Max. power input
Max. pressure hysteresis
Medium temperature
Nominal width ventilation
Nominal width venting
Normal nominal flow
Operating medium
Operating voltage range DC
Permission
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pressure regulation range
Pressure regulator range MPa
Product weight
Repeatability in ± %FS
Reset mode
Reverse polarity protection
Safety instructions
Safety rating
Sealing principle
soft
Short circuit resistance
Signal range analogue input
Signal range analogue output
Structural design
Temperature coefficient
Valve function
WA_NR
assembly position
residual ripple
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought