Arretierbolzen mit Rastnut Edelstahl blank 03089-178903
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Ideal where space is restricted:
Verkaufseinheit
€22.28
zzgl. MwSt.
Ihrem Warenkorb hinzugefügt
Benennung
Arretierbolzen
Ausführung 1
mit Rastnut
Ausführung 2
kurze Ausführung
Form
D
Form-Typ
mit Rastnut, mit Kontermutter
Produkttyp
kurze Ausführung
Material
Grundkörper
Edelstahl
Oberfläche
Grundkörper
blank
Material
Komponente
Edelstahl
Oberfläche
Komponente
blank
D1=Gewinde
M6x0,75
D=Bolzendurchmesser
3
L=Länge
25,5
D2
14
F x 30°
0,8
Federkraft
Anfang
F1 ca. N
3
Federkraft
Ende
F2 ca. N
10
Größe
9
Hub
S
3,5
Kontermutter
mit Kontermutter
L1
6
L2
5
SW1
8
SW2
10
Stahlschlüssel Grundkörper
1.4404
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Beschreibung
Material
Stainless steel version A1:
Threaded sleeve, mushroom grip and unhardened indexing pin 1.4305.
Hardened indexing pin 1.4034.
Spring 1.4310.
Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401.
Version
Stainless steel A1 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.
Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Accessory
Positioning bushes 03099-50.
Spacer rings 03089.
Fastening set stainless steel for thin-walled parts 03094-10.
Spacer rings 03089.
Fastening set stainless steel for thin-walled parts 03094-10.
Wichtiger Hinweis zum Download von CAD-Modellen
Um unsere CAD-Modelle herunter laden zu können, müssen Sie sich vorher einloggen. Sollten Sie noch kein Konto angelegt haben, registrieren Sie sich bitte unter „Mein Konto“ (rechte Bildschirmseite) und folgen Sie den Anweisungen.