Online: Standardlieferung versandkostenfrei ab 100€
DE
Choose your Language
Benennung
Arretierbolzen
Ausführung 1
ohne Rastnut
Form
F
Produkttyp
mit Gewindezapfen
Material Grundkörper
Stahl
Oberfläche Grundkörper
gehärtet
D1=Gewinde
M20x1,5
D=Bolzendurchmesser
12
L=Länge
66
D2
M8
F x 30°
2,8
Federkraft Anfang F1 ca. N
15
Federkraft Ende F2 ca. N
39
Festigkeitsklasse
5.8
Größe
4
Hub S
12
Kontermutter
mit Kontermutter
L1
28
L2
14
L3
12
L4
25
SW1
22
SW2
30
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Beschreibung

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation e.g. programme controlled pneumatic cylinder or by remote control using bowden cables.
Material

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened 1.4305


Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
On request
Special versions.
Um unsere CAD-Modelle herunter laden zu können, müssen Sie sich vorher einloggen. Sollten Sie noch kein Konto angelegt haben, registrieren Sie sich bitte unter „Mein Konto“ (rechte Bildschirmseite) und folgen Sie den Anweisungen.

Other customers also bought