Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tongue
Version 1
with stop
Version 2
offset upwards
Main material
steel
Surface finish body
galvanised
A by H=18
13
A by H=30
25
A by H=50
45
B=Width
19
L=tongue length
45
B1
8,1
Suitable for
05564-10, 05564-14
Suitable for
K2216, K2217
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
*A in mm by housing length H=18 mm, H=30 mm and H=50 mm.
Accessory
Quarter-turn lock zinc, lockable 05564-10.
quarter-turn lock zinc, lockable, long version 05564-14.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought