Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tongue
Version 1
without stop
Version 2
straight
Main material
steel
Surface finish body
galvanised
A by H=13,5
13,5
B=Width
12
L=tongue length
24
B1
6,1
Suitable for
05561, 05562
Suitable for
K2410
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
*By housing length H=13.5 mm, dimension A in mm.
Accessory
Quarter-turn locks compact 05561.
Quarter-turn locks compact with wing grip 05562.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought