Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tongue
Version 1
without stop
Version 2
offset downwards
Main material
steel
Surface finish body
galvanised
A by H=18
22
A by H=26,1
30,1
A by H=35,5
39,5
B=Width
19,5
L=tongue length
35
B1
8,1
Suitable for
K2219, K2411
Suitable for
05578-10, 05574, 05575, 05566, 05571
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
A* in mm for housing length H=18, H=26.1 or 35.5 mm.
Accessory
Quarter-turn locks 05566.
Quarter-turn locks with wing grip 05571.
Compression latches 05574.
Compression latches with adjustable tongue height 05575.
Quarter-turn lock zinc, for fire services, DIN 14925 05578-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought