Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flat bar
Version 1
with feed roller
Main material
steel
Surface finish body
galvanised
Component material
polyamide
B=Width
14
D=diameter
5,5
H=Height
15
L=Length
800
B1
4,3
B2
3
H1
14
H2
25
L1
7,5
L2
105
Travel S
24
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Flat bars, steel.
Version
Steel galvanised.
Note
These steel flat bars are used in conjunction with swivel grips to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.
Accessory
05600-01 Plastic swivel grip, round mounting hole, mounting hole spacing 105/130 mm, with cover
05600-06 Plastic swivel grip, round mounting hole, mounting hole spacing 95 mm, with cover
05600-02 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock.
05600-03 Plastic swivel grip, square mounting hole, mounting hole spacing 50x55x50 mm, with cover.
05600-04 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock.
05600-05 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with or without cover.
05601-22 Plastic or zinc bar lock for flat bars.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought