Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Compression latch
Version 1
fixed
Form definition
lockable
Main material
thermoplastic
Main colour
black
Component material
zinc
Component colour
black
B=Width
110
H=Height
73
L=Length
128
B1
97
B2
76,3
D
18
D1
12
D2
M5
D3
5,5
H1
61,5
H2
10
H3
38
H4
58
H5
12,8
L1
37
L2
40
L3
70
L4
105
L5
72
L6
82
L7
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Compression latches are mainly used for doors, hatches, covers and housings where a higher contact pressure of the seal is required to seal components under pressure.
The compression travel creates a closing force that presses the seals together. As a result, they are much more resistant to vibrations, dust and/or water.
Material
Housing thermoplastic polyamide, fibreglass reinforced.
Grip and latch die-cast zinc.
Version
Housing black.
Grip black or chrome-plated.
Note
The adjustment travel is fixed and can be set to either 38 mm or 58 mm by turning the tongue.

Door leaf thickness max. 9 mm.
The compression is 5 mm.

Housing seal protects against water and dust.

The latches have a single key system, i.e. each lock can be opened with the same key.

A hole (D1) is provided on the T-grip and housing for also using a padlock.
Method of operation
Use a key to unlock the latch. Folding out the T-grip releases the compression force so that the door can be opened by turning the grip 90° (left or right).
The latch is returned to the locked position by turning the T-grip another 90°. Folding the T-grip in creates the compression force and the latch is pressed against the frame.
The latch can be locked using a key and/or with an additional padlock.
Application
- Machine construction
- Switchboxes
- Vehicle construction
- Laboratory equipment
- Packaging industry
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Fasten from the rear using the nuts.
Scope of delivery
Nuts for the injection-moulded fastening threads and 2 keys are supplied.
Drawing reference
1) Mounting hole
2) Seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought